2.3.2 ADC Functionality Cannot be Ensured with CLKADC Above 1.5 MHz and a Setting of 25% Duty Cycle
The ADC functionality cannot be ensured if CLKADC > 1.5 MHz with ADCn.CALIB.DUTYCYC set to ‘1’.
Work Around
If ADC is operated with CLKADC > 1.5 MHz, ADCn.CALIB.DUTYCYC must be set to ‘0’ (50% duty cycle).
Affected Silicon Revisions
| Rev. B | Rev. C |
| X | X |