1.4.1.3 MAC Commands

Slave Data Request

Byte Index012...
FieldProtocolReqIDPayload
  • Protocol:
    • 0: Slave mode Meters And More – PLC (DSAP = 0x00)
    • 4: Slave mode Meters And More – F mode / PLC (DSAP = 0x03)
    • 6: Slave mode Meters And More – F mode / PLC (DSAP = 0x01)
  • ReqID should be the same as the corresponding Slave_Data_Indication request ID
  • Payload data for Slave mode corresponds to the DATA field of the LLC sub layer and to the APPLICATION LAYER (RESPONSE) information without crc32, that will be calculated and added by module

Slave Positive Confirm

Byte Index0
FieldReserved

Slave Negative Confirm

Byte Index0
FieldError Code
  • Error Code: BUSY, WPV, ERROR

Slave Indication

Byte Index012...
FieldProtocolReqIDPayload
  • Protocol:
    • 0: Slave mode Meters And More – PLC (DSAP = 0x00)
    • 4: Slave mode Meters And More – F mode / PLC (DSAP = 0x03)
    • 6: Slave mode Meters And More – F mode / PLC (DSAP = 0x01)
  • The EUT shall generate a progressive number (1-255)
  • Payload data corresponds to the DATA field of the LLC sub layer and correspond to the APPLICATION LAYER (REQUEST) information
Note: Protocol values are extended for encrypted/authenticated frames, according to Host Interface specification. However, the current version does not use this extension and relies only in SSAP and ATTR fields of frame.

Master Data Request

Byte Index012 ...
FieldProtocolReqIDPayload
  • Protocol:
    • 1: Master mode Meters And More – PLC (DSAP = 0x00)
    • 2: Master mode Meters And More – PLC Network Management (DSAP = 0x02)
  • Master requests the host should use a unique Request ID for each request (a progressive number?) 0x00 is reserved (not to be used)
  • Payload:
    Byte Index012 345678...(len 0 - 42)8 + (0 - 42)9 + (0 - 42)10 + (0 - 42)11 ....
    FieldLTADDRESSCTLRPReservedINF-controlINF-LSAPINF-Data

See MAC Frame Specification for a detailed description of fields.

Note: Protocol values are extended for encrypted/authenticated frames, according to Host Interface specification. However, the current version does not use this extension and relies only in SSAP and ATTR fields of frame.

Master Positive Confirm

Byte Index0
FieldReserved

Master Negative Confirm

Byte Index0
FieldError Code
  • Error Code: BUSY, WPV, ERROR

Master Indication

Byte Index012...
FieldProtocolReqIDPayload
  • Protocol:
    • 1: Master mode Meters And More – PLC (DSAP = 0x00)
  • Same of the corresponding Master_Data_Request
  • Payload:
    Byte Index012 34567891011 ... (len X bytes)
    FieldLTADDRESSCTLReservedINF_ControlINF_LsapINF_Data
Note: Protocol values are extended for encrypted/authenticated frames, according to Host Interface specification. However, the current version does not use this extension and relies only in SSAP and ATTR fields of frame.