1.4.1.2 Management Information Base

Host Interface Management Information Base (MIB) comprises the following objects:
MIB IndexNameLenRightsRestore After ResetDescription
3MAC Config2RWYesCurrent configuration of MAC layer
4FW Release8RNoFirmware release number
6Manufacturer data22RWYesACA and HHU parameters
7Logical Address6RWYesLogical address (SCA)
8Encryption Keys32WNoWrite and Read Encryption Keys (16 bytes each)
9Security Flags1RWNoEncryption/Authentication configuration flags
10LMON8RWNoLast Message Order Number to use in encrypted frames
12Internal Timing params9RW/WIYesProtocol timing parameters

MAC Config

Byte Index01
FieldRX modeTX mode
  • RX mode:
    • 0: Disabled
    • 1: Normal (default)
    • 2: MAC Sniffer
    • 3: PHY Sniffer
  • TX mode:
    • 0: Disabled
    • Normal (default)
  • Error Values: WPV, BUSY
Note: MAC and PHY Sniffer modes are NOT supported in the current version of Host Interface.

FW Release

Byte Index01234567
Field

Modem Hash String

(Customer Specific)

RSV1RSV2RSV3RSV4Version MajorVersion Minor

Manufacturer Data

Byte Index0123456789101112131415161718192021
FieldManufacturer custom serial number of device (can be all zeroes)Absolute Comm. Address (ACA)

ACA shall be expressed in little endian: If ACA=A8040A1E8984, it is written as: 84891E0A04A8.

Logical Address

Byte Index012345
FieldSection Addr.Sub-section Addr.Node Addr.

Node Len

(0x03)

Section Address shall be expressed in little endian.

Encryption Keys

Byte Index012345678910111213141516171819202122232425262728293031
FieldWrite KeyRead Key

Security Flags

Bit Index01234567
FieldCustomer Test Key (1 - Enabled)Enable Protection (1 - Enable)ReservedDisable PLC Communication (1 - Disable)ReservedNot Used
Note: These Flags are not used in current implementation. Encryption/Authentication usage depends on SSAP and ATTR fields of frame to transmit.

LMON

Byte Index01234567
FieldLMON

LMON shall be expressed in little endian: If LMON=0000000000000102, it is written as: 0201000000000000.

Internal Timing Parameters

Byte Index012345678
Field

Tel

(Elaboration time)

Delay

(Added Delay)

ICdelay

(Added Delay for IC)

Tc

(Time slot, Default 250 ms)

TCT

(Silencing level of the node)