Download the application as explained
in section Get Code Examples from GitHub
and program it to the ATtiny1627 Curiosity Nano
Connect the LEDs and resistors as shown in Figure 4-1
Connect a micro-USB cable between a
computer and the Curiosity Nano
Open MPLAB® X
IDE or the standalone MPLAB® Data Visualizer and configure the
plotting as explained in section Plot Graph In MPLAB® Data
Visualizer
Press the button on the Curiosity Nano board to change the state of the LEDs to see
the current and voltage plots change
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.