2.3.2 Implementation Example
In addition to the 100 nF capacitors, 2.2 μF to 10 μF low ESR ceramic capacitors rated at 10V should be implemented on each power rail to serve as bulk/storage elements.
In addition to the 100 nF capacitors, 2.2 μF to 10 μF low ESR ceramic capacitors rated at 10V should be implemented on each power rail to serve as bulk/storage elements.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.