2.4.1 Requirements
- A 5.62 kΩ resistor is connected to the RTUNE pin for USB external
tuning and a 1% tolerance voltage divider is placed on
USB VBUS to transform the 5V into the PIO voltage
for VBUS detection.
→ Refer to section “Typical Connection” in the USB High Speed Device Port (UDPHS) and USB Host High Speed Port (UHPHS) chapters of the SAM9X7 Series data sheet.
- The TST pin is grounded.
- The ADVREFN pin is connected to the PCB ground plane.
- If the design does not need JTAG boundary scan, tie the JTAGSEL pin to GND or leave it floating.
- A 32.768 kHz crystal is placed between XIN32 and XOUT32.
→ Refer to section “32.768 kHz Crystal Oscillator” in the Electrical Characteristics chapter of the SAM9X7 Series data sheet.
- A high-frequency clock source is provided either through a crystal placed between XIN and XOUT or through an external clock generator.
- If the clock generator option is chosen, it is recommended to ground
XOUT to improve stability.
→ Refer to section “Main Crystal Oscillator” in the Electrical Characteristics chapter of the SAM9X7 Series data sheet.
- Clock sources should be chosen with great care.
→ Refer to section “Crystal Oscillator Design Considerations” in the Electrical Characteristics chapter of the SAM9X7 Series data sheet.