1.4.2 Asynchronous 9-bit UART Address Mode Address Mismatch

In Asynchronous 9-bit UART Address mode there is the possibility that a false address mismatch may occur even when the address of both devices match, or that a false address match may occur when there is an address mismatch between the devices.

Work around

None. Do not use the UART modules in Asynchronous 9-bit Address Mode

Affected Silicon Revisions

A4 A5 A6 B1
X X X X