Introduction
The PIC18F06/16Q40 devices you have received conform functionally to the current device data sheet (DS40002216F), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.
The errata described in this document will be addressed in future revisions of the PIC18F06/16Q40 silicon.
Note: This document summarizes all silicon errata issues
from all revisions of silicon, previous as well as current.
| Part Number | Device ID | Revision ID | |||
|---|---|---|---|---|---|
| A4 | A5 | A6 | B1 | ||
| PIC18F06Q40 | 0x75C0 | 0xA004 | 0xA005 | 0xA006 | 0xA041 |
| PIC18F16Q40 | 0x75A0 | 0xA004 | 0xA005 | 0xA006 | 0xA041 |
Important: Refer to the Device/Revision ID section
in the current “PIC18-Q40 Family Programming Specification” (DS40002185) for more
detailed information on Device Identification and Revision IDs for your specific
device.
| Module | Feature | Item No. | Issue Summary | Affected Revisions | |||
|---|---|---|---|---|---|---|---|
| A4 | A5 | A6 | B1 | ||||
| Analog-to-Digital Converter with Computation | ADCC | ADC Cannot Operate in Certain Low-Power Conditions | ADC cannot operate in certain low-power conditions | X | |||
| Double Sample Conversions | Double Sample Conversions | X | X | X | |||
| Oscillator | XT mode | Maximum Clock Frequency Limited to 2 MHz for XT Mode | Maximum clock frequency limited to 2 MHz for XT mode | X | |||
| Fail-Safe Clock Monitor | Enabling the FOSC Fail-Safe Clock Monitor Alongside the Primary or Secondary Oscillator Clock Monitor Causes Issues with Sleep | Enabling the FOSC Fail-Safe Clock Monitor alongside the Primary or Secondary Oscillator Clock Monitor causes issues in Sleep | X | ||||
| EC mode | Maximum Clock Frequency for EC Mode Is 32 MHz for VDD < 2.0V | Maximum clock frequency for EC mode is 32 MHz for VDD < 2.0V | X | ||||
| I2C | I2C | The I2CxADR0/1/2/3 Registers Have Incorrect Reset Value | I2CxADR0/1/2/3 registers have incorrect Reset value | X | |||
| The I2C Start and/or Stop Flags May Be Set When I2C Is Enabled | I2C Start and/or Stop Flags May be set when I2C is Enabled | X | X | ||||
| MDR Bit Is Not Cleared after Bus Time-Out | MDR bit is not cleared after Bus Time-out | X | X | X | X | ||
| Bus Time-Out Not Detected Properly When External Host Clock Stretches | Bus Time-out not detected properly when External Host Clock stretches | X | X | X | X | ||
| Clock Stretch Disable Not Working Properly | Clock Stretch Disable not working properly | X | X | X | X | ||
| Bus Time-Out Causes False Start/Stop | Bus Time-out causes false Start/Stop | X | X | X | X | ||
| CSTR Bit Is Not Cleared after Bus Time-Out | CSTR bit is not cleared after bus time-out | X | X | X | X | ||
| Multi-Host Mode | Operating in Multi-Host Mode Will Cause Bus Failures | Operating in Multi-Host Mode will cause bus failures | X | X | X | X | |
| Universal Asynchronous Receiver Transmitter | UART | UART TXDE Signal May Go Low Before the STOP Bit Has Been Entirely Transmitted | UART TXDE signal may go low before the STOP bit has been entirely transmitted | X | X | X | |
| Asynchronous 9-bit UART Address Mode Address Mismatch | Asynchronous 9-bit UART Address Mode Address Mismatch | X | X | X | |||
| Signal Measurement TImer | SMT | Reset Bit | Reset Bit | X | X | X | |
| PIC18 CPU | FSR Shadow Registers | FSR Shadow Registers Are Not Writable | FSR Shadow Registers are not writable | X | X | X | |
| ICSP™ | Low-Voltage Programming (LVP) | Low-Voltage Programming Not Possible | Low Voltage Programming is not possible when VDD is below BORV while BOR is enabled | X | X | X | |
| Instruction Set | PUSHL Instruction | 1.8.1 | The PUSHL instruction incorrectly executes | X | X | X | X |
|
Note: Only those issues
indicated in the last column apply to the current silicon revision.
| |||||||