3.2 Features List
The PL360G55CF-EK board includes the following features:
- PL360 PLC Transceiver:
- Multi-protocol PLC
modem:
- G3-PLC
- PRIME 1.3 and PRIME 1.4
- One SPI peripheral to external MCU
- Zero-Cross Detection
- Embedded PLC Analog Front End (AFE)
- Low-power consumption in transmission and reception
- Multi-protocol PLC
modem:
- SAMG55 MCU:
- Core:
- ARM Cortex-M4 running at up to 120 MHz
- Memory Protection Unit (MPU)
- DSP instruction set
- Floating-Point Unit (FPU)
- Thumb®-2 instruction set
- Instruction and Data Cache Controller with 2 Kbytes cache memory
- Up to 512 Kbytes of embedded Flash, 176 Kbytes of embedded SRAM, 8 Kbytes of ROM
- Memories:
- Up to 512 Kbytes of embedded Flash
- Up to 176 Kbytes of embedded SRAM
- Up to 8 Kbytes of ROM with embedded boot loader, single-cycle access at full speed
- Core:
- PLC Coupling designed to communicate in CENELEC A-Band (35 kHz to 91 kHz) or FCC band (151 kHz to 472 kHz)
- A 3.3V buck converter for the digital circuitry and a 12V Buck-Boost converter for supplying the PLC Power Amplifier. It allows supply of the board with any of the three different power sources
- Mains Zero-Crossing Detector Circuit
- Peripherals:
- Supply monitor
- User LEDs
- Reset button
- Chip Erase jumper
- Chip Programming jumper
- Interfaces:
- USB Device
- mikroBUS add-on connectors
- SWD/JTAG debugging port