2.1 Powering-Up the Board
Unpack and inspect the kit carefully.
Kit contents are covered by anti-static foam. The PL360G55CF-EK board is shipped in an anti-static shielding bag.
Warning: The board must not be
subject to high electrostatic discharge. We recommend using a grounding strap or similar
ESD protective device when handling the board in hostile ESD environments. Avoid
touching the components’ pins or any other metallic elements on the board.
Take into account that the connectors to supply the board are different than
the one for PLC signals. The board can be supplied by three different ways:
- +5V from USB Micro-B connector (J4)
- +5V from mikroBUS connector (J6)
- DC voltage (from +6V to +30V) from DC Jack connector (J8)