2 High Level Application Design
The main project includes a combination of two layers: The software layer and the hardware
layer. The software layer is divided into two other parts:
- The MPLAB® Code Configurator (MCC) generated code (CMP, TMR, OPA)
- The main application code
The following diagram represents the connection between the software and hardware parts used to develop the application.
The following picture shows a PROTO Click board that includes both the LC and RC circuits. This PROTO Click is used in the first slot of mikroBUS place to overlap with the set pins: