1.2.2.3 Configuring The Library
PLC PHY Sniffer Service is configured via MCC. Below is the Snapshot of the MCC configuration window for PLC PHY Sniffer Service and brief description.

PLC Profile Specifies the PLC Profile and/or Working band used. Available options are:
PRIME. Shared profile for all channels, channel is later configured.
G3 CEN-A. G3 Profile for Cenelec-A band.
G3 CEN-B. G3 Profile for Cenelec-B band.
G3 FCC. G3 Profile for FCC band.
Note: As PLC PHY Sniffer Service is tightly linked to PLC PHY or MAC RT Driver, if PLC Profile is changed in PHY / MAC RT Driver Configuration, PHY Sniffer configuration is automatically updated to match the Profile selected in Driver.