1.1.1.4.23 DRV_PLC_PHY_EXCEPTION Enum
C
typedef enum
{
/* SPI has detected an unexpected status, reset is recommended */
DRV_PLC_PHY_EXCEPTION_UNEXPECTED_KEY,
/* SPI critical error */
DRV_PLC_PHY_EXCEPTION_CRITICAL_ERROR,
/* Device has been reseted by Debugging tool */
DRV_PLC_PHY_EXCEPTION_DEBUG,
/* Device has been reseted */
DRV_PLC_PHY_EXCEPTION_RESET
} DRV_PLC_PHY_EXCEPTION; Summary
Defines the data type for G3 MAC RT Driver transfer errors.
Description
This type is used to indicate the error (if any) of the last SPI transfer.