1.2.7.4.2 SRV_RSNIFFER_SerialRxMessage Function
C
uint8_t* SRV_RSNIFFER_SerialRxMessage (
DRV_RF215_RX_INDICATION_OBJ* pIndObj,
DRV_RF215_PHY_CFG_OBJ* pPhyCfgObj,
uint16_t paySymbols,
uint16_t channel,
size_t* pMsgLen
);Summary
Serializes a received RF frame along with its parameters.
Description
This function takes an object containing a RF frame and its related parameters and serializes it in a buffer for further transmission through serial interface.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pIndObj | Pointer to RF reception object containing the frame and parameters |
| pPhyCfgObj | Pointer to RF PHY configuration object |
| paySymbols | Number of payload symbols in the received frame |
| channel | RF channel used to receive the message. It is only available for PRIME protocol |
| pMsgLen | Pointer to sniffer message length in bytes (output) |
Returns
Pointer to sniffer message to be sent through serial interface.
Example
DRV_HANDLE drvRf215Handle; // returned from DRV_RF215_Open
SRV_USI_HANDLE srvUSIHandle; // returned from SRV_USI_Open
static void _APP_RfRxIndCb(DRV_RF215_RX_INDICATION_OBJ* ind, uintptr_t ctxt)
{
DRV_RF215_PHY_CFG_OBJ rfPhyConfig;
uint8_t* pRfSnifferData;
size_t rfSnifferDataSize;
uint16_t rfPayloadSymbols;
uint16_t rfChannel;
// Get payload symbols in the received message
DRV_RF215_GetPib(drvRf215Handle, RF215_PIB_PHY_RX_PAY_SYMBOLS,
&rfPayloadSymbols);
// Get RF PHY configuration
DRV_RF215_GetPib(drvRf215Handle, RF215_PIB_PHY_CONFIG, &rfPhyConfig);
DRV_RF215_GetPib(drvRf215Handle, RF215_PIB_PHY_CHANNEL_NUM, &rfChannel);
// Serialize received RF message
pRfSnifferData = SRV_RSNIFFER_SerialRxMessage(ind, &rfPhyConfig,
rfPayloadSymbols, rfChannel, &rfSnifferDataSize);
// Send through USI
SRV_USI_Send_Message(srvUSIHandle, SRV_USI_PROT_ID_SNIF_PRIME,
pRfSnifferData, rfSnifferDataSize);
}Remarks
None.