1.1.3 RF215 Driver
This driver provides a non-blocking interface with the external on-chip RF transceiver. The library uses the SPI PLIB and the DMA controller to interface with AT86RF215/AT86RF215M RF devices.
Key Features:
- Supports a single instance of the RF device (AT86RF215/AT86RF215M) and multiple clients to the driver
- Supports single-band or dual-band (Sub-GHz and 2.4GHz) transceivers of RF215 device
- Supports transmitting and receiving RF frames
- Supports 802.15.4 SUN FSK and SUN OFDM Physical Layers
- Supports time scheduled transmissions and time of received frames
- Supports PHY Information Base (PIB) attributes
- The library can be used in both Bare-Metal and RTOS environments