1.1.3.4.44 DRV_RF215_PLIB_SPI_IS_BUSY Typedef

C

typedef bool ( *DRV_RF215_PLIB_SPI_IS_BUSY ) (void);

Summary

Pointer to a PLIB function to check if SPI transmitter is busy.

Description

This data type defines the required function signature for the RF215 driver to check if SPI transmitter is busy.

Parameters

None.

Returns

SPI transmitter busy (true) or free (false).

Remarks

This data type is only available if the SPI dependency of RF215 driver is connected to SPI splitter.