1.2.10.4.5 SRV_RANDOM_Get32bitsInRange Function
C
uint32_t SRV_RANDOM_Get32bitsInRange(
uint32_t min,
uint32_t max
);Summary
Returns a random value of 32 bits within the given range.
Description
This function returns a random value of 32 bits within the given range.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| min | Minimum value of the range |
| max | Maximum value of the range |
Returns
32-bit random value.
Example
uint32_t rndNum = SRV_RANDOM_Get32bits(0, 0xFFFFF);
Remarks
None.