3.3.3 EMAFE Peripheral Library Configurations
The EMAFE peripheral library can be configured through MCC. Following is the MCC configuration window and a brief description.
- MCSPI source clock frequency
(Hz):Note: The MCSPI peripheral is required to ensure the correct behaviour of the EMAFE peripheral library.
- Indicates the value of the MCSPI peripheral source clock. This value is automatically populated and is used to check the correct MCSPI configuration.
- PCK2 frequency (Hz):Note: Activating PCK2 signal is mandatory to ensure the correct operation of the EMAFE peripheral. The PCK2 output must be configured to obtain a 4096000 Hz signal.
- Indicates the frequency of the PCK2 output signal. This value is automatically populated and is used to check the correct PCK2 configuration.
- In case of PCK2 has not
been configured correctly, the following warning message will be
shown:
- Enable DMA:
- Determines the EMAFE
transfer mode:
- For Direct transfer, this option must be disabled.
- For DMA transfer, this option must be enabled.
- Determines the EMAFE
transfer mode: