2.2.5.5 Event Record
The Demo Multichannel application implements an event record software module that stores the event type and its occurrence time.
The following events are supported:
- Voltage sag and swell events in any channel
- Creep energy in any channel
- Phase Active if configured as voltage channel
The application can be easily modified to add more events.
Refer to the Event Check Commands for additional information about how to read and clear the stored events.