3.3.4.15 EMAFE_SetDataFormat Function

C

void EMAFE_SetDataFormat ( uint32_t format );

Summary

Set data format of the captured samples.

Description

Set data format of the captured samples.

Precondition

None.

Parameters

ParamDescription
formatData Format.

Returns

None.

Example


EMAFE_SetDataFormat(EMAFE_EMR_FORMAT_FULLRANGE);

Remarks

Table 3-11. Data Format Values
Format ValueDescription
EMAFE_EMR_FORMAT_NB_CHANNELIndex of channel is added in register EMAFE_DMA_DATA. 24-bit dynamic range (default). Only valid when DMA is enabled.
EMAFE_EMR_FORMAT_SIGNEXTEND24-bit value with sign extension up to 32-bit applied to registers EMAFE_DMA_DATA and EMAFE _DATAx. 24-bit dynamic range.
EMAFE_EMR_FORMAT_FULLRANGE32-bit full range signed extension is applied in EMAFE_DMA_DATA and EMAFE _DATAx. 32-bit dynamic range.