2.1.4.28 DRV_MCMETROLOGY_CHANNEL Struct
C
typedefstruct {
char *name;
DRV_MCMETROLOGY_GAIN_TYPE gain;
DRV_MCMETROLOGY_SENSOR_TYPE sensorType;
} DRV_MCMETROLOGY_CHANNEL;SummaryDescribes the channel configuration.
DescriptionField description:
- name: Pointer to a string that contents the name of the channel according to the MCC configuration
- Channel Gain: Gain selected for use in the ADC front-end
- sensorType: Describes the sensor type
None.