Metrology Per-Cycle Measurements Read Command
When the application receives a PARC command, it reads the metrology library registers and then converts and scales the internal data (stored in a high resolution format) to the proper units.
; Read per-cycle voltage PARC[U] Present per-cycle voltage is : Ua=220.013V Ub=220.453 Uc=220.063V
; Read per-cycle current PARC[I] Present per-cycle current is : Ia=5.0174A Ib=5.0155A Ic=5.0105A Ini=0.0258A Inm=0.0236A Inmi=0.0022A
; Read per-cycle active power PARC[P] Present per-cycle active power is : Pt=3301.2W Pa=1100.3W Pb=1100.3W Pc=1100.6W
; Read per-cycle reactive power PARC[Q] Present per-cycle reactive power is : Qt=3.9Var Qa=1.2Var Qb=1.1Var Qc=1.6Var
; Read per-cycle apparent power PARC[S] Present per-cycle apparent power is: St=900.8VA Sa=300.1VA Sb=300.5VA Sc=300.2VA
; Read per-cycle voltage, fundamental component only PARC[UF] Present per-cycle voltage (fundamental) is: Ua=219.917V Ub=222.013V Uc=218.018V
; Read per-cycle current, fundamental component only PARC[IF] Present per-cycle current (fundamental) is: Ia=4.0001A Ib=4.9725A Ic=4.0024A Ini=0.6985A Inm=0.9336A Inmi=0.2351A
; Read per-cycle active power, fundamental component only PARC[PF] Present per-cycle active power (fundamental) is: Pt= 744.1W Pa= 248.2W Pb= 248.8W Pc= 247.1W
; Read per-cycle reactive power, fundamental component only PARC[QF] Present per-cycle reactive power (fundamental) is: Qt= 355.6Var Qa=118.2Var Qb=118.3 Var Qc=119.1Var
; Read per-cycle apparent power, fundamental component only PARC[SF] Present per-cycle apparent power (fundamental) is: St=894.8VA Sa=299.1VA Sb=298.5VA Sc=297.2VA
; Read per-cycle frequency in dominant phase
PARC[F]
Present per-cycle frequency is:
Freq=50.01Hz
; Read per-cycle dominant frequency and frequency per phase PARC[FT] Dominant per-cycle frequency is: Freq=50.01Hz FreqA=50.01Hz, FreqB=0.00Hz, FreqC=0.00Hz
; Read per-cycle angle between voltage and current PARC[A] Voltage and current angle per-cycle is : Angle_A=59.827 Angle_B=-60.012 Angle_C=0 Angle_N=0 Angle_VAB=120.102 Angle_VAC=0