Harmonic Analysis Command
When the Demo Meter application receives an HRR[n] command, it
configures the metrology library to enable the harmonics computation and to calculate
the data corresponding to the harmonic number n. Then, the metrology driver receives the
data from the library and computes the rms currents and voltages of the selected
harmonic, and sends the data back to Demo Meter application.
The following example computes the values for the 3rd harmonic:
HRR[3] Irms_Har_A(A), bitmap: 0x00000004 0.000 0.000 0.057 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_B(A), bitmap: 0x00000004 0.000 0.000 0.029 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_C(A), bitmap: 0x00000004 0.000 0.000 0.028 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_N(A), bitmap: 0x00000004 0.000 0.000 0.004 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_A(V), bitmap: 0x00000004 0.000 0.000 2.552 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_B(V), bitmap: 0x00000004 0.000 0.000 1.262 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_C(V), bitmap: 0x00000004 0.000 0.000 1.298 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000
If the HRR command is invoked without parameters, it calculates data for all available harmonics:
HRR Irms_Har_A(A), bitmap: 0x7FFFFFFF 0.002 0.000 0.000 0.000 0.000 0.000 0.000 0.001 0.004 0.001 0.001 0.002 0.000 0.000 0.000 0.000 0.002 0.000 0.000 0.000 0.000 0.000 0.006 0.001 0.000 0.002 0.000 0.000 0.000 0.000 0.000 Irms_Har_B(A), bitmap: 0x7FFFFFFF 0.000 0.000 0.000 0.000 0.003 0.005 0.001 0.005 0.000 0.000 0.000 0.000 0.000 0.005 0.001 0.008 0.000 0.000 0.000 0.000 0.004 0.000 0.000 0.000 0.000 0.001 0.005 0.009 0.000 0.000 0.000 Irms_Har_C(A), bitmap: 0x7FFFFFFF 0.000 0.000 0.000 0.000 0.000 0.006 0.007 0.000 0.000 0.000 0.000 0.007 0.000 0.000 0.000 0.000 0.005 0.007 0.008 0.004 0.000 0.000 0.000 0.000 0.000 0.000 0.001 0.000 0.000 0.000 0.000 Irms_Har_N(A), bitmap: 0x7FFFFFFF 0.000 0.000 0.000 0.003 0.007 0.001 0.004 0.000 0.000 0.000 0.000 0.000 0.006 0.000 0.000 0.007 0.000 0.003 0.001 0.000 0.000 0.000 0.000 0.009 0.000 0.004 0.000 0.000 0.000 0.000 0.002 Vrms_Har_A(V), bitmap: 0x7FFFFFFF 0.000 0.000 0.000 0.000 0.000 0.000 0.003 0.009 0.000 0.002 0.000 0.000 0.004 0.000 0.000 0.004 0.000 0.000 0.007 0.000 0.002 0.004 0.000 0.002 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_B(V), bitmap: 0x7FFFFFFF 0.000 0.000 0.002 0.000 0.000 0.005 0.000 0.000 0.004 0.000 0.007 0.002 0.000 0.000 0.000 0.000 0.000 0.004 0.000 0.002 0.000 0.000 0.000 0.000 0.002 0.005 0.001 0.005 0.000 0.000 0.000 Vrms_Har_C(V), bitmap: 0x7FFFFFFF 0.000 0.000 0.000 0.000 0.000 0.000 0.002 0.006 0.026 0.000 0.000 0.000 0.000 0.006 0.000 0.000 0.000 0.000 0.006 0.008 0.000 0.000 0.000 0.000 0.002 0.008 0.000 0.000 0.000 0.000 0.000
- Start the analysis and computation of RMS values, and keep updating it on every integration period, until a new HRRX command with a specific parameter is received
- Perform the analysis and computation for any group of harmonics through a bitmap where each bit represents one harmonic order, LSb corresponding to the lowest order (first harmonic)
The following example shows the command to Start analysis (parameter ‘1’) for harmonics 3rd and 5th (parameter 00000014):
HRRX[1][00000014] Irms_Har_A(A), bitmap: 0x00000014 0.000 0.000 0.057 0.000 0.025 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_B(A), bitmap: 0x00000014 0.000 0.000 0.029 0.000 0.013 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_C(A), bitmap: 0x00000014 0.000 0.000 0.028 0.000 0.012 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_N(A), bitmap: 0x00000014 0.000 0.000 0.004 0.000 0.002 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_A(V), bitmap: 0x00000014 0.000 0.000 2.552 0.000 1.224 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_B(V), bitmap: 0x00000014 0.000 0.000 1.262 0.000 0.631 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_C(V), bitmap: 0x00000014 0.000 0.000 1.298 0.000 0.649 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000
To stop the harmonic analysis, the command HRRX is sent with parameter ‘0’ (Stop). The last computed values are printed again on the Console:
HRRX[0] Irms_Har_A(A), bitmap: 0x00000014 0.000 0.000 0.057 0.000 0.025 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_B(A), bitmap: 0x00000014 0.000 0.000 0.029 0.000 0.013 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_C(A), bitmap: 0x00000014 0.000 0.000 0.028 0.000 0.012 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Irms_Har_N(A), bitmap: 0x00000014 0.000 0.000 0.004 0.000 0.002 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_A(V), bitmap: 0x00000014 0.000 0.000 2.552 0.000 1.224 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_B(V), bitmap: 0x00000014 0.000 0.000 1.262 0.000 0.631 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 Vrms_Har_C(V), bitmap: 0x00000014 0.000 0.000 1.298 0.000 0.649 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000