5.1 Preliminary Steps
If there is any problem, verify the following steps:
- Power is applied to the midspan unit.
- A crossover-type Ethernet cable has not been used.
- Ethernet cable from network is connected to Data In port.
- Ethernet cable to PD is connected to Data and Power Out port.
- Cable pairs are attached to their corresponding ports.