1.8.2 Warnings
- Read installation instructions in PoE Midspan Unit Installation before connecting midspan unit to its power source.
- Follow basic electricity safety measures when connecting the PoE midspan unit to its power source.
- Only trained and qualified personnel must be allowed to install, replace, and service this equipment.
A voltage mismatch can damage the equipment and can pose a fire hazard. If voltage indicated on the label is different from the power outlet voltage, do not connect midspan unit to this outlet.
- All wiring and connections must conform to NFPA 70 (NEC).
- Power supply cord must not be attached to the building surface or run through walls, ceilings, floors, and similar openings in the building structure.
- Measures must be taken to prevent physical damage to the power supply cord, including proper routing.
Data and Data and Power ports of the midspan unit are shielded RJ45 data sockets. They cannot be used as Plain Old Telephone Service (POTS) sockets. Only connect RJ45 data connectors to these sockets.
- When disposing this product, follow all local laws and regulations.