5.4.1 Labeling Requirements for Module and User’s Requirements
The label on the final product that contains the WILCS02PE/WILCS02UE Module must follow UKCA marking requirements.
The UKCA mark above is printed on the module itself or on the packing label.
Additional details for the label requirement are available at: