7 Document Revision History

The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.

Table 7-1. Document Revision History
RevisionDateSectionDescription
B09/2024DocumentUpdated document title as “WILCS02 Family Data Sheet”
Introduction
  • Removed support for the voltage range of 1.8-3.6V
  • Editorial updates
WILCS02IC and WILCS02 Module Features
  • Removed hardware based low power modes
  • Removed 1.8-3.6V operating voltage for IC and Module
  • Editorial updates
WILCS02IC Ordering Information
  • Added note for Tray packing
  • Updated Figure 1-1 for packaging Tray/Tape&Reel
WILCS02 Module Ordering Information
  • Updated ordering code in Table 1-2
  • Updated Figure 1-2 for packaging Tray/Tape&Reel
  • Added note for Tray packing
Device Overview
Pin Details of WILCS02IC
Pin Details of WILCS02 Module
Basic Connection Requirement
  • Updated Figure 2-4
  • Removed Configuration Details table
Power Supply Pin
Device Firmware UpdateUpdated Figure 2-7
Interface with Host Microcontroller
Master Clear (MCLR) Pin
  • Updated Figure 2-6
  • Removed note referenced for the previous image
WILCS02 Module Routing GuidelinesUpdated Figure 2-12
External Antennas
  • Updated Table 2-4
  • Added a note to refer the calibration guide for post-calibration steps
WILCS02IC Absolute Maximum RatingsUpdated Table 3-1
Thermal Specifications
  • Updated Thermal Operating Conditions
  • Updated Recommended Operating Voltages
I/O Pin DC Electrical SpecificationsUpdated Table 3-6
WILCS02IC Wi-Fi® Current ConsumptionUpdated Table 3-7
External XTAL POSC 40 MHz AC Electrical SpecificationsUpdated Table 3-8
SPI Electrical Specifications
SDIO Controller AC Timing SpecificationsUpdated Table 3-10
Power-on Reset AC Electrical SpecificationsModified the symbol TRST to T(nRST)
Extreme Deep Sleep (XDS) Current ConsumptionRemoved this section
WILCS02IC Receiver and Transmitter Characteristics GraphsUpdated first four plots.
Thermal SpecificationsUpdated VDDIO voltage range and conditions
Wi-Fi® Current ConsumptionUpdated Table 3-18
WILCS02 Module Receiver and Transmitter Characteristics GraphsUpdated the plots
WILCS02IC Package MarkingUpdated Figure 4-1
WILCS02 Module Packaging Marking
WILCS02 Module Packaging DimensionUpdated package dimension
Appendix A: Regulatory ApprovalUpdated Great Britain/UKCA to the list
I/O Pin DC Electrical SpecificationsUpdated Table 3-6
Appendix A: Regulatory ApprovalAdded Regulatory Chapter
A03/2024DocumentInitial Revision