Introduction
The WILCS02IC is a single chip 2.4 GHz and IEEE 802.11b/g/n-compliant solution with integrated High Power Amplifier (HPA), Low-Noise Amplifier (LNA) and Radio Frequency (RF) switches for TX/RX control. It is a Link Controller IC with a hardware-based security accelerator.
The WILCS02 is a fully RF and Wi-Fi Alliance®-certified wireless module based on the WILCS02IC. The device provides Secure Digital Input Output (SDIO) or Serial Peripheral Interface (SPI) to interface with the host controller.
The WILCS02IC and WILCS02 Module operates at a single supply voltage VDD and VDDIO (3.3V typical).
The WILCS02 Module is available with either an on-board Printed Circuit Board (PCB) antenna or U.FL connector for an external antenna.