WILCS02IC and WILCS02 Module Features
- IEEE 802.11 b/g/n, Single Stream (1x1) 20 MHz Bandwidth WLAN Link
- Compatible with Wi-Fi® 6/7 2.4 GHz band
- Protected Management Frame (PMF) Handled in Hardware, WPA3 Support
- Integrated Power Amplifier (PA), TX/RX Switch and Power Management
- Internal Flash Memory (Up to 2 MB) to Store Firmware
- Immutable Secure Boot with Hardware Root of Trust
- Supports Host-Assisted Firmware Side-Loading
- Hardware-Based IEEE 802.15.2 Compliant Three-Wire Packet Traffic Arbitration (PTA) Interface for Wi-Fi/Bluetooth® Coexistence(2)
- SDIO or SPI (SDIO Based SPI; SDIO-SPI) Host Interface on a Supported Linux Host System
- Secure Device Firmware Upgrade (DFU)
Security
- Hardware-Accelerated Security Modes (CryptoMaster) with Built-in Direct Memory Access (DMA) Support
- Encryption engines (Advanced Encryption Standard (AES) and Triple Data Encryption Standard (TDES) with different NIST modes of operation):
- Modes – Electronic Code Book (ECB), Cypher Block Chaining (CBC), Counter Mode (CTR), Cypher Feedback Mode (CFB) and Output Feedback Mode (OFB)
- AES key sizes: 128b, 192b and 256b
- Authentication engines:
- SHA-1 and SHA-2
- AES GCM (Galois/Counter mode)
- HMAC and AES CMAC
- On-chip oscillator for Non Deterministic Random Number Generator (NDRNG)
- Encryption engines (Advanced Encryption Standard (AES) and Triple Data Encryption Standard (TDES) with different NIST modes of operation):
- Multi-Purpose Public Key Crypto Engine Supporting the Following Algorithms:
Elliptic-Curve Cryptography (ECC)/ECDH/ECDSA with standard NIST prime curves up to 521-bit, Curve25519 and Ed25519
RSA up to 2048-bit keys
Operating Conditions
- WILCS02IC
- Operating Voltage VDD, VDDIO: 3.0-3.6V (3.3V Typical)
- Operating Temperature: -40°C to 105°C
- AEC-Q100 Grade 2 qualified
- WILCS02
Module
- Operating Voltage VDD, VDDIO: 3.0-3.6V (3.3V Typical)
- Operating Temperature: -40°C to 85°C
Module Variants
- PCB Antenna:
- WILCS02PE
U.FL Connector for External Antenna:
- WILCS02UE
Package
- WILCS02IC
48-pin Very Thin Quad Flat No-lead (VQFN)
Size: 7 mm x 7 mm x 0.9 mm
- WILCS02 Module
28-pin Surface Mount Device (SMD) Package with RF Shield on Top
Size: 21.7 mm x 14.7 mm x 2.1 mm
Applications
- Smart Factories/Control Devices
- Security Systems, CCTV
- Smart Homes/Lighting, Smart Locks
- Computing, Wi-Fi Dongles, Protocol Bridging
- Remote Control
- Wearable Smart Devices
- Industrial Control
Certifications
- WILCS02 Module Certified to FCC, ISED, CE, UKCA, MIC, KCC and NCC Radio Regulations and Wi-Fi Alliance
- RoHS and REACH Compliant
Note:
- For more details about the latest supported features and current Linux driver release notes for all available features, refer to the WILCS02 Application Developer's Guide.
- Either the PTA functionality or the RTCC oscillator can be used. For more details, refer to the Pin Details of WILCS02 Module.