2.2 Pin Details of WILCS02 Module

This section provides details on pin diagrams and the pinout table of the WILCS02 Module.
Figure 2-3. WILCS02 Module Pin Diagram
Table 2-2. WILCS02 Module Pinout Table
Pin NumberPin NamePin TypePin Description
1NC—No connection
2ReservedI/O

Reserved pin

Do not connect.

3ReservedI/O

Reserved pin

Do not connect.

4MCLRIMaster Clear Reset Input (Active low)
5PTA_WLAN_ACTIVEOPTA interface, WLAN Active indication output to Bluetooth® Coexistence device
6PTA_BT_PRIOIPTA interface, Bluetooth Coexistence device priority indication input to WILCS02
7ReservedI/O

Reserved pin

Do not connect.

8NC—No connection.
9GNDPGround
10DFU_RX/STRAP1I

Device Firmware Update, receive signal

Host interface configuration, Strapping1 pin. Connect to a pulled-low resistor of 100K for the SDIO interface or a pulled-high resistor of 10K for the SPI.

11Reserved(5)—

Reserved pin

Connect to an I/O pin (tri-stated) of a host device or to an external switch for future use.

12GNDPGround
13INTOUTOInterrupt request (Active-low) from the Wi-Fi® module
14SD_DATA3/UART1_TX(4)I/O

SDIO, Data3

Connect to the SDIO data3 of the host device.

O

Used for external antenna calibration

Connect this signal to a test point or a pin header.

15SD_DATA2/SDI1I/O

SDIO, Data2

Connect to the SDIO data2 of the host device.

I

SPI1, Serial Data In

Connect to Serial Data Out of the host device.

16SD_DATA1/CS1I/O

SDIO, Data1

Connect to the SDIO data1 of the host device.

I

SPI1, Chip Select (Active-low)

Connect to the Chip Select of the host device.

17SD_DATA0/SDO1I/O

SDIO, Data0

Connect to the SDIO data0 of the host device.

O

SPI1, Serial Data Out

Connect to the Serial Data In of the host device.

18SD_CMD/SCK1I

SDIO, command

Connect to the SDIO command of the host device.

SPI1, Serial Clock

Connect to the SPI Clock of the host device.

19SD_CLK/UART1_RX(4)I

SDIO, Clock

Connect to the SDIO clock of the host device.

Used for external antenna calibration

Connect this signal to a test point or a pin header.

20VDDPVDD power supply (3.0-3.6V)
21RTCC_OSC_IN/PTA_BT_ACTIVE(1)(3)I32.768 KHz RTCC Oscillator input
PTA interface, Bluetooth Coexistence device active indication input to WILCS02
22RTCC_OSC_OUT(3)O32.768 KHz RTCC Oscillator output
23VDDIOPI/O power supply (3.0-3.3V)
24TPPPMU Output Test point: 1.5V(2)
25NC—No connection
26DFU_TX/STRAP2O

Device Firmware Update, transmit signal

I

Host interface configuration, Strapping2 pin. Connect to a pulled-high resistor of 10K for future upgrades.

27UART2_TXO

UART2 transmit signal for the firmware log.

UART setting: 460,800 baud, 8N1 and no flow control

28GNDPGround
29GND PaddlePThermal ground paddle
Note:
  1. The WILCS02 Module can support either RTCC_OSC_IN or PTA_BT_ACTIVE functionality at a time, so, either the RTCC or PTA feature can be used.

  2. Do not connect any external 1.5V supply.
  3. Current firmware does not support the RTCC Oscillator function; it is recommended to have an option to mount the RTCC Oscillator in the design to upgrade with the future version of firmware releases.
  4. For more details, refer to the WILCS02 Module External Antenna Calibration Guide (DS50003751)
  5. Do not leave this pin unconnected. Follow as described in the Pin Description column for future upgrades.