7 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| D | 01/2026 | WILCS02IC and WILCS02 Module Features | Added China and Brazil regulatory information |
| WILCS02 Module Packaging Marking | Added China and Brazil regulatory marking information | ||
| Appendix A: Regulatory Approval | Added China and Brazil regulatory information | ||
| External Antennas | Updated Regulatory Certification information in Table 2-4 | ||
| C | 03/2025 | WILCS02IC and WILCS02 Module Features | Added compatibility for Wi-Fi® 6/7 2.4 GHz band |
| Device Overview | Updated “WILCS02 Module Block Diagram” | ||
| Basic Connection Requirement | Updated “WILCS02 Module Basic Connection and Interface Diagram” | ||
| Pin Details of WILCS02IC, Pin Details of WILCS02 Module | Updated the pin description | ||
| SDIO Controller and SDIO-SPI AC Timing Specifications | Updated the section and figure title | ||
| External Antennas | Updated “WILCS02 Module Approved External Antenna List with Antenna Gain” table | ||
| Appendix A: Regulatory Approval, Japan, Korea, Taiwan | Added regulatory approval details for Japan, Korea and Taiwan | ||
| B | 09/2024 | Document | Updated document title as “WILCS02 Family Data Sheet” |
| Introduction |
| ||
| WILCS02IC and WILCS02 Module Features |
| ||
| WILCS02IC Ordering Information |
| ||
| WILCS02 Module Ordering Information |
| ||
| Device Overview |
| ||
| Pin Details of WILCS02IC |
| ||
| Pin Details of WILCS02 Module |
| ||
| Basic Connection Requirement |
| ||
| Power Supply Pin |
| ||
| Device Firmware Update | Updated Figure 2-7 | ||
| Interface with Host Microcontroller |
| ||
| Master Clear (MCLR) Pin |
| ||
| WILCS02 Module Routing Guidelines | Updated Figure 2-12 | ||
| External Antennas |
| ||
| WILCS02IC Absolute Maximum Ratings | Updated Table 3-1 | ||
| Thermal Specifications |
| ||
| I/O Pin DC Electrical Specifications | Updated Table 3-6 | ||
| WILCS02IC Wi-Fi® Current Consumption | Updated Table 3-7 | ||
| External XTAL POSC 40 MHz AC Electrical Specifications | Updated Table 3-8 | ||
| SPI Electrical Specifications |
| ||
| SDIO Controller and SDIO-SPI AC Timing Specifications | Updated Table 3-9 | ||
| Power-on Reset AC Electrical Specifications | Modified the symbol TRST to T(nRST) | ||
| Extreme Deep Sleep (XDS) Current Consumption | Removed this section | ||
| WILCS02IC Receiver and Transmitter Characteristics Graphs | Updated first four plots | ||
| Thermal Specifications | Updated VDDIO voltage range and conditions | ||
| Wi-Fi® Current Consumption | Updated Table 3-17 | ||
| WILCS02 Module Receiver and Transmitter Characteristics Graphs | Updated the plots | ||
| WILCS02IC Package Marking | Updated Figure 4-1 | ||
| WILCS02 Module Packaging Marking |
| ||
| WILCS02 Module Packaging Dimension | Updated package dimension | ||
| Appendix A: Regulatory Approval | Updated Great Britain/UKCA to the list | ||
| I/O Pin DC Electrical Specifications | Updated Table 3-6 | ||
| Appendix A: Regulatory Approval | Added Regulatory Chapter | ||
| A | 03/2024 | Document | Initial Revision |