3.1.4.1 I/O Pin DC Electrical Specifications

Table 3-6. I/O Pin DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

-40°C ≤ TA ≤ +105°C for V-temp

Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions
DI_1VILInput low voltage I/O pinsGND—0.2*VDDIOV —
DI_3VIHInput high voltage non-5V tolerant I/O pins0.8*VDDIO—VDDIOV —
DI_5 VOL

Output low voltage

——0.4VVDDIO = 3.3V at IOL ≦ 10 mA
DI_9 VOH Output high voltage2.4——VVDDIO = 3.3V at IOH ≦ 10 mA
DI_13IILInput pin leakage current-1—+1µA —
Note:
  1. This parameter is characterized but not tested in manufacturing.