3.2.2 Thermal Specifications

Table 3-15. Thermal Operating Conditions
RatingSymbolMin.TypMax.Unit
Industrial Temperature Devices:
Operating ambient temperature rangeTA-40—+85°C
Operating junction temperature rangeTJ-40—+125°C
Table 3-16. Recommended Operating Voltages
Param. No.SymbolCharacteristicsMin.Typ. Max.UnitConditions
DC_1VDDVDD voltage range33.33.6V —
DC_4VDDIOVDDIO voltage range33.33.6V —
DC_7GNDDB Common EDP ground referenceVSSVSSVSSV —