3.1.5.3 Power-on Reset AC Electrical Specifications

Table 3-10. Power on Reset AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DC_11VPOR

VDD start voltage to ensure internal POR signal

1.45 —1.65V—
DC_12SVDD

VDD rise rate to ensure internal POR signal

0.03 —0.115V/ms0-3.0V in 0.1s
DC_13T(nRST)External Reset valid active pulse width3——us —