Device |
Write Operation Lost if Consecutive Writes to Specific Address Spaces
| X |
Limitation on Flash Boot Size and Flash Code Size Fuses
| X |
ADC |
Missing Codes When Using Internal Reference and CPU is Running
| X |
Missing Codes When Using Internal Reference and CPU is Running
| X |
CRCSCAN |
Running CRC Scan on Part of The Flash is Non-Functional
| X |
NVMCTRL |
Flash-Self Programming Failing When Flash Read During Programming
| X |
TCF |
Prescaler Non-Functional in NCO Modes
| X |
Reading Count Value Might Return Wrong Value
| X |
USART |
Receiver Non-Functional after Detection of Inconsistent Synchronization Field
| X |