2.4.1 Running CRC Scan on Part of The Flash is Non-Functional

  • Running CRC scan on the boot section does not work if FUSE.BOOTSIZE is different from 0x00
  • Running CRC scan on the boot and application section does not work if FUSE.CODESIZE is different from 0x00
  • Running CRC scan on the entire Flash works

Work Around

None

Affected Silicon Revisions

Rev. A0
X