Jump to main content
1.1 Schematic and Key Features
One 24-Pad VQFN
Socket (U1)
One mikroBUS Connector (J1, J2)
On-Board 4.7 kΩ I2 C
Resistors (R2, R3)
On-Board LED Power Indicator (LD1)
Power Jumper for selecting 3.3V or 5V
power (J3)
Jumper for selecting which mikroBUS
pin is connected to GPIO1 (J5)
Optional GPIO Header (J4) – Not
Populated
Optional SPI Pull-up resistors R4-R7 – Not Populated
Optional GPIO Pull-up resistors R9-R11 – Not Populated
Figure 1-1. TA100 24-Pad VQFN Socket Board
Schematic
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.