Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.3
Communication Adapter
2.3.2
Definition Documentation
2.3.2.2
LENGTH_FIELD_SIZE
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-Bit MDFU Client Library
2.2
File Transfer Protocol (FTP) Client Handler
2.3
Communication Adapter
2.3.1
Module description
2.3.2
Definition Documentation
2.3.2.1
FRAME_CHECK_SIZE
2.3.2.2
LENGTH_FIELD_SIZE
2.3.2.3
LENGTH_PREFIX_SIZE
2.3.2.4
MAX_RESPONSE_DATA_FIELD
2.3.2.5
MULTI_STAGE_RESPONSE
2.3.2.6
RESPONSE_OFFSET
2.3.2.7
RESPONSE_PREFIX_SIZE
2.3.3
Function Documentation
2.3.4
Enumeration Type Documentation
3
Field Documentation
4
File Documentation
Microchip Information
2.3.2.2 LENGTH_FIELD_SIZE
#define LENGTH_FIELD_SIZE (2U)
Contains the size of the length data field.