2.3.2.1 FRAME_CHECK_SIZE

#define FRAME_CHECK_SIZE (2U)

Length of the frame check field in bytes.

Length of the frame bytes needed.

MISRA C:2012 Deviation Advisory: misra-c2012- 2.5  

Justification: This is a false positive.

This is the length of bytes that must be defined in the FTP Handler buffer in order to properly implement the current transport layer.