Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
  1. Home
  2. 2 Module Documentation
  3. 2.1 32-bit Microchip Device Firmware Update (MDFU) Client Library
  4. 2.1.1 Module description
  5. 2.1.1.6 Variables
Previous | Next
  • 1 Specific MISRA C:2012 Deviations
  • 2 Module Documentation
    • 2.1 32-bit Microchip Device Firmware Update (MDFU) Client Library
      • 2.1.1 Module description
        • 2.1.1.1 Modules
        • 2.1.1.2 Data structures
        • 2.1.1.3 Definitions
        • 2.1.1.4 Enumerations
        • 2.1.1.5 Functions
        • 2.1.1.6 Variables
      • 2.1.2 Definition Documentation
      • 2.1.3 Function Documentation
      • 2.1.4 Enumeration Type Documentation
      • 2.1.5 Variable Documentation
    • 2.2 I2C Communication Adapter
    • 2.3 SPI Communication Adapter
    • 2.4 UART Communication Adapter
    • 2.5 Image Manager for 8-bit MDFU Client
    • 2.6 Memory Helper
    • 2.7 File Transfer Protocol (FTP) Client Handler
  • 3 Data Structure Documentation
  • 4 File Documentation
  • Microchip Information

2.1.1.6 Variables

  • static uint32_t writeBuffer [BL_WRITE_BYTE_LENGTH/4U]

    Buffer used for write operations.

  • static bool bootloaderCoreUnlocked = false

    Flag for indicating if the meta data has been validated in the update process.

Rev: c

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon