Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.4
UART Communication Adapter
2.4.2
Definition Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.2
I2C Communication Adapter
2.3
SPI Communication Adapter
2.4
UART Communication Adapter
2.4.1
Module description
2.4.2
Definition Documentation
2.4.2.1
END_OF_PACKET_BYTE
2.4.2.2
ESCAPE_BYTE
2.4.2.3
FRAME_CHECK_SIZE
2.4.2.4
START_OF_PACKET_BYTE
2.4.3
Function Documentation
2.5
Image Manager for 8-bit MDFU Client
2.6
Memory Helper
2.7
File Transfer Protocol (FTP) Client Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.4.2 Definition Documentation
Rev: c