2.4.2.2 ESCAPE_BYTE

#define ESCAPE_BYTE (0xCCU)

Special character for identifying an escaped byte in the command data.

Note:

For more information about the framing operations used for UART, refer to the MDFU protocol documentation for version 1.0.0.