Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
3
Data Structure Documentation
3.7
ftp_tlv_t Struct Reference
3.7.2
Field Documentation
3.7.2.2
dataType
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
3.1
bl_block_header_t Struct Reference
3.2
bl_command_header_t Struct Reference
3.3
bl_footer_data_t Struct Reference
3.4
bl_unlock_boot_metadata_t Struct Reference
3.5
ftp_parser_helper_t Struct Reference
3.6
ftp_special_characters_t Struct Reference
3.7
ftp_tlv_t Struct Reference
3.7.1
Detailed Description
3.7.2
Field Documentation
3.7.2.1
dataLength
3.7.2.2
dataType
3.7.2.3
valueBuffer
3.8
key_structure_t Struct Reference
4
File Documentation
Microchip Information
3.7.2.2 dataType
uint8_t dataType
The type of data held in the data buffer
Rev: c