Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
4
File Documentation
4.5
source/com_adapter/spi/com_adapter.h File Reference
4.5.5
Macro Definition Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/com_adapter/i2c/com_adapter.c File Reference
4.2
source/com_adapter/spi/com_adapter.c File Reference
4.3
source/com_adapter/uart/com_adapter.c File Reference
4.4
source/com_adapter/i2c/com_adapter.h File Reference
4.5
source/com_adapter/spi/com_adapter.h File Reference
4.5.1
Functions
4.5.2
Macros
4.5.3
Enumerations
4.5.4
Detailed Description
4.5.5
Macro Definition Documentation
4.5.5.1
COM_FRAME_BYTE_COUNT
4.5.6
Enumeration Type Documentation
4.6
source/com_adapter/uart/com_adapter.h File Reference
4.7
source/core/bl_app_verify.c File Reference
4.8
source/core/bl_app_verify.h File Reference
4.9
source/core/bl_config.h File Reference
4.10
source/core/bl_core.c File Reference
4.11
source/core/bl_core.h File Reference
4.12
source/core/bl_image_manager.c File Reference
4.13
source/core/bl_image_manager.h File Reference
4.14
source/core/bl_memory.c File Reference
4.15
source/core/bl_memory.h File Reference
4.16
source/core/bl_result_type.h File Reference
4.17
source/core/bl_sha256.c File Reference
4.18
source/core/bl_sha256.h File Reference
4.19
source/core/ftp/bl_ftp.c File Reference
4.20
source/core/ftp/bl_ftp.h File Reference
Microchip Information
4.5.5 Macro Definition Documentation
Rev: d