Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
4
File Documentation
4.2
source/com_adapter/spi/com_adapter.c File Reference
4.2.8
Variable Documentation
4.2.8.5
sendLength
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/com_adapter/i2c/com_adapter.c File Reference
4.2
source/com_adapter/spi/com_adapter.c File Reference
4.2.1
Functions
4.2.2
Macros
4.2.3
Enumerations
4.2.4
Variables
4.2.5
Detailed Description
4.2.6
Function Documentation
4.2.7
Enumeration Type Documentation
4.2.8
Variable Documentation
4.2.8.1
calculatedFrameCheck
4.2.8.2
comState
4.2.8.3
maxBufferLength
4.2.8.4
sendBuffer
4.2.8.5
sendLength
4.3
source/com_adapter/uart/com_adapter.c File Reference
4.4
source/com_adapter/i2c/com_adapter.h File Reference
4.5
source/com_adapter/spi/com_adapter.h File Reference
4.6
source/com_adapter/uart/com_adapter.h File Reference
4.7
source/core/bl_app_verify.c File Reference
4.8
source/core/bl_app_verify.h File Reference
4.9
source/core/bl_config.h File Reference
4.10
source/core/bl_core.c File Reference
4.11
source/core/bl_core.h File Reference
4.12
source/core/bl_image_manager.c File Reference
4.13
source/core/bl_image_manager.h File Reference
4.14
source/core/bl_memory.c File Reference
4.15
source/core/bl_memory.h File Reference
4.16
source/core/bl_result_type.h File Reference
4.17
source/core/bl_sha256.c File Reference
4.18
source/core/bl_sha256.h File Reference
4.19
source/core/ftp/bl_ftp.c File Reference
4.20
source/core/ftp/bl_ftp.h File Reference
Microchip Information
4.2.8.5 sendLength
uint16_t sendLength = 0U[static]
Rev: d