2.2.2.1 FRAME_CHECK_SIZE

#define FRAME_CHECK_SIZE (2U)

Length of the frame check field in bytes.

Length of the frame bytes needed.

This is the length of bytes that must be defined in the FTP Handler buffer to properly implement the current transport layer.