Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
2
Module Documentation
2.4
UART Communication Adapter
2.4.3
Function Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
32-bit Microchip Device Firmware Update (MDFU) Client Library
2.2
I2C Communication Adapter
2.3
SPI Communication Adapter
2.4
UART Communication Adapter
2.4.1
Module description
2.4.2
Definition Documentation
2.4.3
Function Documentation
2.4.3.1
COM_FrameSet()
2.4.3.2
COM_FrameTransfer()
2.4.3.3
COM_Initialize()
2.4.3.4
DataSend()
2.4.3.5
FrameCheckCalculate()
2.5
Image Manager for 8-bit MDFU Client
2.6
Memory Helper
2.7
File Transfer Protocol (FTP) Client Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.4.3 Function Documentation
Rev: d