4.7.6.1 publicKey

const uint8_t publicKey[64U][static]

Initial value:

= {
    0x16, 0x5C, 0x63, 0x13, 0x6C, 0xDF, 0xA6, 0x38,
    0xDB, 0xE4, 0x57, 0xEC, 0xE2, 0x48, 0x4C, 0xD6,
    0x08, 0x85, 0x19, 0xF3, 0xE9, 0x11, 0xCB, 0xA2,
    0x49, 0x7B, 0x87, 0x2F, 0xE7, 0x74, 0x7C, 0x10,
    0x64, 0x6B, 0x1E, 0x79, 0x3E, 0xDF, 0xB1, 0xCA,
    0x48, 0xB2, 0x6B, 0x89, 0x11, 0xC1, 0xFD, 0x66,
    0x34, 0x52, 0x71, 0x7F, 0xE4, 0xBE, 0x3F, 0x0A,
    0x20, 0x9E, 0x59, 0xED, 0xB1, 0x1B, 0x2C, 0x27
}