4.17.5.1 SHA256()
void SHA256 (const uint32_t startAddress, const uint32_t endAddress, uint8_t * resultBuffer)
Calculates the SHA256 hash over the user application's memory. The calculation covers the range from startAddress to endAddress inclusive.
| startAddress |
- The start address of the memory range for hash calculation |
| endAddress |
- The end address of the memory range for hash calculation |
| resultBuffer |
- A buffer to store the calculated hash digest (32 bytes for SHA-256) |
None. |