Jump to main content
PIC32CM MC00 Curiosity Nano MDFU Client Solution API Documentation
Search
Home
4
File Documentation
4.17
source/core/bl_sha256.c File Reference
4.17.6
Macro Definition Documentation
4.17.6.2
MAX_BYTES_IN_SHA256_BLOCK
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/com_adapter/i2c/com_adapter.c File Reference
4.2
source/com_adapter/spi/com_adapter.c File Reference
4.3
source/com_adapter/uart/com_adapter.c File Reference
4.4
source/com_adapter/i2c/com_adapter.h File Reference
4.5
source/com_adapter/spi/com_adapter.h File Reference
4.6
source/com_adapter/uart/com_adapter.h File Reference
4.7
source/core/bl_app_verify.c File Reference
4.8
source/core/bl_app_verify.h File Reference
4.9
source/core/bl_config.h File Reference
4.10
source/core/bl_core.c File Reference
4.11
source/core/bl_core.h File Reference
4.12
source/core/bl_image_manager.c File Reference
4.13
source/core/bl_image_manager.h File Reference
4.14
source/core/bl_memory.c File Reference
4.15
source/core/bl_memory.h File Reference
4.16
source/core/bl_result_type.h File Reference
4.17
source/core/bl_sha256.c File Reference
4.17.1
Functions
4.17.2
Macros
4.17.3
Variables
4.17.4
Detailed Description
4.17.5
Function Documentation
4.17.6
Macro Definition Documentation
4.17.6.1
LAST_BYTE_LOCATION_IN_SHA256_ARRAY
4.17.6.2
MAX_BYTES_IN_SHA256_BLOCK
4.17.6.3
SHA2_CH
4.17.6.4
SHA2_MAJ
4.17.6.5
SHA2_ROTL
4.17.6.6
SHA2_ROTR
4.17.6.7
SHA2_SHR
4.17.6.8
SHA2_SIG_L0
4.17.6.9
SHA2_SIG_L1
4.17.6.10
SHA2_SIG_U0
4.17.6.11
SHA2_SIG_U1
4.17.7
Variable Documentation
4.18
source/core/bl_sha256.h File Reference
4.19
source/core/ftp/bl_ftp.c File Reference
4.20
source/core/ftp/bl_ftp.h File Reference
Microchip Information
4.17.6.2 MAX_BYTES_IN_SHA256_BLOCK
#define MAX_BYTES_IN_SHA256_BLOCK (64U)
Rev: d